text.skipToContent text.skipToNavigation

Stripette™ Serological Pipets, Triple-bagged

E-mail

Costar's triple-bagged packaged pipets are a safety and convenience revolution. This extraordinary packaging is ideal for cell-based vaccine and drug production facilities, or other laboratory clean rooms.

  • Triple-bagged
  • Each pipet is individually wrapped in easy open paper/plastic
  • No need for decontamination spraying with alcohol
  • Sterility Assurance Level (SAL) of 10⁻⁶

Note: Triple-bagged packaged Stripettes have the same product claims and features as the standard Stripettes except for the sterility and packaging.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
7000 Costar® 100 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装,トリプルバッグ,クリーンルーム用包装,滅菌済, 10 本/包, 100 本/ケース   10 / パック     100 / ケース     Corning®   ¥142,280 per case
7015 Costar® 10 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装, Trpl Bag, Clean Room Pk Sty, S, 50 本/包, 200 本/ケース   50 / パック     200 / ケース     Corning®   ¥23,730 per case
7016 Costar® 25 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装,トリプルバッグ,クリーンルーム用包装,滅菌済, 25 本/包, 200 本/ケース   25 / パック     200 / ケース     Corning®   ¥31,400 per case
7017 Costar® 50 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装,トリプルバッグ,クリーンルーム用包装,滅菌済, 25 本/包, 100 本/ケース   25 / パック     100 / ケース     Corning®   ¥41,160 per case
7041 Costar® 1 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装,トリプルバッグ,クリーンルーム用包装,滅菌済, 50 本/包, 1000 本/ケース   50 / パック     1000 / ケース     Corning®   N/A per case
Contact Customer Service
7042 Costar® 2 mL ストリペット,ポリスチレン,ポリスチレン,ペーパー/プラスチック個別包装,トリプルバッグ,クリーンルーム用包装,滅菌済, 50 本/包, 1000 本/ケース   50 / パック     1000 / ケース     Corning®   ¥74,130 per case
7045 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 200/Case $153.69 per case