Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® MSCulture Max™ Basal Medium
Product Number42-010-CV
To achieve optimal MSC expansion performance, you will need to order both the basal medium and the corresponding supplement individually.
MSCulture Max Basal Medium is one of the two components of the complete medium formulation specifically designed to support the efficient growth, expansion, and maintenance of mesenchymal stem cells (MSCs), while ensuring the preservation of their multipotency and differentiation potential.
◗ Standard research-grade supplement (Corning MSCulture Max Supplement [Cat. No. 42-000-CR])
◗ Xeno-free research-grade supplement (Corning MSCulture Max-XF Supplement [Cat. No. 42-100-CR])
◗ Xeno-free GMP-grade MSC media for bioproduction supplement (Corning MSCulture Max-GMP Medium [Cat. No. 42-200-CR])
Shelf Life Basal Medium = 18 months
After ordering the basal medium and supplement separately, both components must be combined to make MSCulture Max media complete per the Instructions for Use (CLS-AN-899DOC-ROW). You will receive two different shipments arriving separately, which may occur on different dates. The basal medium will arrive refrigerated and the supplement will arrive frozen.
¥30,000 per each
| Product Number | 42-010-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Shelf Life | 18 months |