
PYREX® Heavy Duty Griffin 150 mL Beaker, Graduated
Product Number1003-150


150 mL heavy duty beaker specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. These beakers have a single graduated metric scale to indicate their approximate content and an extra large marking spot. Reference: ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1003-150 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 150 mL |
Beaker Style | Griffin |
Graduation Increment | 20 mL |
Height | 86 mm (approx.) |
O.D. | 57 mm |
Graduation Range | 20 mL - 140 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14325079
- Quality Certificate - Lot No.03025012
- Quality Certificate - Lot No.30624015
- Quality Certificate - Lot No.30524015
- Quality Certificate - Lot No.20524024
- Quality Certificate - Lot No.11024023
- Quality Certificate - Lot No.01024502
- Quality Certificate - Lot No.34023049
- Quality Certificate - Lot No.25523066
- Quality Certificate - Lot No.20623037
- Quality Certificate - Lot No.10823018
- Quality Certificate - Lot No.02423032
- Quality Certificate - Lot No.32022080
- Quality Certificate - Lot No.28022063
- Quality Certificate - Lot No.22122189
- Quality Certificate - Lot No.12522044
- Quality Certificate - Lot No.06022062
- Quality Certificate - Lot No.04722012
- Quality Certificate - Lot No.33321067
- Quality Certificate - Lot No.27421053
- Quality Certificate - Lot No.27221028
- Quality Certificate - Lot No.22621018
- Quality Certificate - Lot No.18221023
- Quality Certificate - Lot No.15221035
- Quality Certificate - Lot No.15121056
- Quality Certificate - Lot No.05121036
- Quality Certificate - Lot No.02221002
- Quality Certificate - Lot No.31520082
- Quality Certificate - Lot No.29620020
- Quality Certificate - Lot No.03520039