Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Heavy Duty Griffin 1L Beaker, Double Scale, Graduated
Product Number1003-1L
1L heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
₹22,939.73 per case
Added to Your Shopping Cart
Details
| Product Number | 1003-1L |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 1 L |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 156 mm (approx.) |
| O.D. | 108 mm |
| Graduation Range | 50 - 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30125002
- Quality Certificate - Lot No.21725002
- Quality Certificate - Lot No.27024002
- Quality Certificate - Lot No.02324002
- Quality Certificate - Lot No.32423002
- Quality Certificate - Lot No.27223002
- Quality Certificate - Lot No.18823002
- Quality Certificate - Lot No.08323002
- Quality Certificate - Lot No.12522002
- Quality Certificate - Lot No.02522002
- Quality Certificate - Lot No.35421002
- Quality Certificate - Lot No.25721002
- Quality Certificate - Lot No.23921002
- Quality Certificate - Lot No.13121002
- Quality Certificate - Lot No.23720002
- Quality Certificate - Lot No.33619002
- Quality Certificate - Lot No.19819002
- Quality Certificate - Lot No.11419002
- Quality Certificate - Lot No.02219002
- Quality Certificate - Lot No.25818002
- Quality Certificate - Lot No.15218002
- Quality Certificate - Lot No.08218002
- Quality Certificate - Lot No.29717002
- Quality Certificate - Lot No.29317002
- Quality Certificate - Lot No.13917002
- Quality Certificate - Lot No.00517002
- Quality Certificate - Lot No.22916002
- Quality Certificate - Lot No.11016002
- Quality Certificate - Lot No.09216004
- Quality Certificate - Lot No.08916002