PYREX® Griffin Low Form 400 mL Beaker, Double Scale, Graduated
Product Number1000-400
400 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985. Reference: ASTM E-960.
Added to Your Shopping Cart
Details
| Product Number | 1000-400 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 400 mL |
| Beaker Style | Griffin |
| Graduation Increment | 25 mL |
| Height | 110 mm (approx.) |
| O.D. | 77 mm (approx.) |
| Graduation Range | 25 mL - 325 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06126025
- Quality Certificate - Lot No.04326002
- Quality Certificate - Lot No.03826015
- Quality Certificate - Lot No.00526043
- Quality Certificate - Lot No.33525002
- Quality Certificate - Lot No.31825032
- Quality Certificate - Lot No.29325002
- Quality Certificate - Lot No.24425024
- Quality Certificate - Lot No.23025008
- Quality Certificate - Lot No.22725002
- Quality Certificate - Lot No.15725026
- Quality Certificate - Lot No.13925002
- Quality Certificate - Lot No.13325019
- Quality Certificate - Lot No.09125015
- Quality Certificate - Lot No.06525002
- Quality Certificate - Lot No.06025029
- Quality Certificate - Lot No.03225014
- Quality Certificate - Lot No.00625038
- Quality Certificate - Lot No.34624002
- Quality Certificate - Lot No.34024025
- Quality Certificate - Lot No.31124216
- Quality Certificate - Lot No.24724002
- Quality Certificate - Lot No.21024001
- Quality Certificate - Lot No.17724002
- Quality Certificate - Lot No.15924017
- Quality Certificate - Lot No.14224012
- Quality Certificate - Lot No.08224002
- Quality Certificate - Lot No.04024051
- Quality Certificate - Lot No.34823015
- Quality Certificate - Lot No.31723009