
PYREX® VISTA™ Griffin Low Form 20 mL Beaker, Graduated
Product Number70000-20

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

20 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 20 mL beaker is designed to ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70000-20 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Beaker Style | Griffin |
Graduation Increment | 5 mL |
Height | 40 mm (approx.) |
O.D. | 32.75 mm (approx.) |
Graduation Range | 5 mL - 15 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08025024
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.00825006
- Quality Certificate - Lot No.34524025
- Quality Certificate - Lot No.20124029
- Quality Certificate - Lot No.10224033
- Quality Certificate - Lot No.06724040
- Quality Certificate - Lot No.03824285
- Quality Certificate - Lot No.31823060
- Quality Certificate - Lot No.28023013
- Quality Certificate - Lot No.26123010
- Quality Certificate - Lot No.12823049
- Quality Certificate - Lot No.11023028
- Quality Certificate - Lot No.33522041
- Quality Certificate - Lot No.30522036
- Quality Certificate - Lot No.30022056
- Quality Certificate - Lot No.18022016
- Quality Certificate - Lot No.07022028
- Quality Certificate - Lot No.29421037
- Quality Certificate - Lot No.24421018
- Quality Certificate - Lot No.17921004
- Quality Certificate - Lot No.13721022
- Quality Certificate - Lot No.34620037
- Quality Certificate - Lot No.27520055
- Quality Certificate - Lot No.34419073
- Quality Certificate - Lot No.24619061
- Quality Certificate - Lot No.21319020
- Quality Certificate - Lot No.18219038
- Quality Certificate - Lot No.17919029
- Quality Certificate - Lot No.01119044