PYREX® VISTA™ Griffin Low Form 30 mL Beaker, Graduated
Product Number70000-30
30 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 30 mL beaker is designed to ASTM E-960.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70000-30 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 30 mL |
| Beaker Style | Griffin |
| Graduation Increment | 10 mL |
| Height | 56 mm (approx.) |
| O.D. | 35 mm (approx.) |
| Graduation Range | 5 mL - 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09726135
- Quality Certificate - Lot No.12725262
- Quality Certificate - Lot No.07825033
- Quality Certificate - Lot No.31624017
- Quality Certificate - Lot No.22124011
- Quality Certificate - Lot No.07524044
- Quality Certificate - Lot No.32623256
- Quality Certificate - Lot No.23423051
- Quality Certificate - Lot No.14423026
- Quality Certificate - Lot No.10223012
- Quality Certificate - Lot No.00523059
- Quality Certificate - Lot No.30722091
- Quality Certificate - Lot No.29322029
- Quality Certificate - Lot No.14622024
- Quality Certificate - Lot No.33321012
- Quality Certificate - Lot No.25321001
- Quality Certificate - Lot No.07020127
- Quality Certificate - Lot No.21019046
- Quality Certificate - Lot No.14019049
- Quality Certificate - Lot No.23918077
- Quality Certificate - Lot No.11417055
- Quality Certificate - Lot No.02417047
- Quality Certificate - Lot No.33616021
- Quality Certificate - Lot No.33416069
- Quality Certificate - Lot No.25616038
- Quality Certificate - Lot No.05016035
- Quality Certificate - Lot No.02916022
- Quality Certificate - Lot No.31015038
- Quality Certificate - Lot No.20215041
- Quality Certificate - Lot No.28614047