text.skipToContent text.skipToNavigation

PYREX® VISTA™ Griffin Low Form 400 mL Beaker, Double Scale, Graduated

Product Number70000-400

E-mail

(This is the suggested replacement for 1005-400)


400 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 400 mL beaker is designed to ASTM E-960.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2fbb742f-fecc-413f-aadc-07c5f0daedfc

Details
Product Number   70000-400
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   PYREX®  
Capacity   400 mL  
Beaker Style   Griffin  
Graduation Increment   25 mL  
Height   112 mm (approx.)  
O.D.   79 mm (approx.)  
Graduation Range   25 mL - 325 mL  
Specifications Documents