- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| LC1000-04 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | per case | |
| LC1000-06 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | per case | |
| LC1000-08 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | per case | |
| LC1000-09 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | per case | |
| LC150A-03 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | per case | |
| LC150A-11 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Blue Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | per case | |
| LC2000-07 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | per case | |
| LC2000-08 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | per case | |
| LC2000-10 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Blue Cap, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | per case | |
| LC250-03 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | per case | |
| LC250-11 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm White Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | per case | |
| LC250-13 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Blue Cap, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | per case | |
| LC500-03 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | per case | |
| LC500-04 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Red Cap, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | per case | |
| LC500-12 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap, Assembled, 175/Case | 175 / Pk | 175 / Cs | Corning® | per case | |
| LC500-23 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap, Assembled, Sterile, 175/Case | 175 / Pk | 175 / Cs | Corning® | per case |