- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| LC1020-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | per case | |
| LC1020-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | per case | |
| LC2020-01 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Tamper-evident Cap with Wad, Non-assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | per case | |
| LC520-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 140/Case | 140 / Pk | 140 / Cs | Corning® | per case | |
| LC520-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 55 mm Red Tamper-evident Cap with Wad, Assembled, Sterile, 140/Case | 140 / Pk | 140 / Cs | Corning® | per case |