- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| P1000B-50 | Corning® Gosselin™ Octagonal PET Bottle, 1 L, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 12/Pack, 48/Case | 12 / Pk | 48 / Cs | Corning® | per case | |
| P125B-50 | Corning® Gosselin™ Octagonal PET Bottle, 125 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 24/Pack, 336/Case | 24 / Pk | 336 / Cs | Corning® | per case | |
| P250B-01 | Corning® Gosselin™ Octagonal PET Bottle, 250 mL, Graduated, 31 mm Tamper-evident Cap, Non-assembled, 24/Pack, 144/Case | 24 / Pk | 144 / Cs | Corning® | per case | |
| P250B-50 | Corning® Gosselin™ Octagonal PET Bottle, 250 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 24/Pack, 144/Case | 24 / Pk | 144 / Cs | Corning® | per case | |
| P500B-50 | Corning® Gosselin™ Octagonal PET Bottle, 500 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 12/Pack, 120/Case | 12 / Pk | 120 / Cs | Corning® | per case |