Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap, Assembled, 68/Case
Product NumberLR1000-17
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | LR1000-17 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.832876
- Quality Certificate - Lot No.825027
- Quality Certificate - Lot No.785914
- Quality Certificate - Lot No.749936
- Quality Certificate - Lot No.727464
- Quality Certificate - Lot No.706175
- Quality Certificate - Lot No.701313
- Quality Certificate - Lot No.694919
- Quality Certificate - Lot No.688622
- Quality Certificate - Lot No.683761
- Quality Certificate - Lot No.674885
- Quality Certificate - Lot No.666369
- Quality Certificate - Lot No.663481
- Quality Certificate - Lot No.651842
- Quality Certificate - Lot No.628046
- Quality Certificate - Lot No.613582