- Break-resistant and translucent
 - Reverse graduations
 - Tamper-evident High-density Polyethylene (HDPE) caps with seal
 - Bulk-packed in folded outer bag
 
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| FV250-02 | Corning® Gosselin™ Rectangular PP Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case | 312 / Pk | 312 / Cs | Corning® | per case | |
| FV500-09 | Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 170/Case | 170 / Pk | 170 / Cs | Corning® | per case | |
| FV500-14 | Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case |