Corning® Gosselin™ Contact Dish, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 920/Case
Product NumberBP63-41
- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm
Available for purchase in April.
Added to Your Shopping Cart
Details
| Product Number | BP63-41 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 920 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 60 mm x 15 mm |
| Diameter | 65 mm (approx.) |
| Height | 14.5 mm (approx.) |
| Application | Environmental and Water Testing Pharmaceutical Quality Control and Life Sciences |
| Dish Type | Slippable |
| Vented | Yes |
Specifications Documents
Available Certificates