PYREX® 12L Three Neck Distilling Flask with Vertical Neck Standard Taper Joints
Product Number4960-12L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 12L PYREX® three neck flasks have two vertical side necks with 29/42 full length outer Standard Taper joints and a larger vertical center neck with a full length 55/50 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4960-12L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 12000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 55/50 |
Height | 385 mm (approx.) |
O.D. | 295 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18623082
- Quality Certificate - Lot No.11820020
- Quality Certificate - Lot No.11118003
- Quality Certificate - Lot No.05318008
- Quality Certificate - Lot No.06617064
- Quality Certificate - Lot No.33016054
- Quality Certificate - Lot No.06916034
- Quality Certificate - Lot No.35015142
- Quality Certificate - Lot No.21814004
- Quality Certificate - Lot No.29013026
- Quality Certificate - Lot No.10813066
- Quality Certificate - Lot No.02612047
- Quality Certificate - Lot No.15511044
- Quality Certificate - Lot No.11210041
- Quality Certificate - Lot No.28709022
- Quality Certificate - Lot No.09309057
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999