
PYREX® 100 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper
Product Number5820-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The upper bulb, located between the stopper and the capacity graduation is approximately one-tenth the flask rated capacity. The 2L size upper bulb is only one-twentieth capacity. The additional bulb assists in the mixing of liquids or powders when shaken.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5820-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.08 mL |
Standard Taper Stopper No. | 13 |
Height | 185 mm (approx.) |
O.D. | 60 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Mixing bulb |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00625005
- Quality Certificate - Lot No.24624003
- Quality Certificate - Lot No.32223016
- Quality Certificate - Lot No.16622039
- Quality Certificate - Lot No.27021005
- Quality Certificate - Lot No.03219064
- Quality Certificate - Lot No.14118041
- Quality Certificate - Lot No.30017014
- Quality Certificate - Lot No.21216044
- Quality Certificate - Lot No.16816007
- Quality Certificate - Lot No.03516050
- Quality Certificate - Lot No.25015063
- Quality Certificate - Lot No.21515006
- Quality Certificate - Lot No.14315046
- Quality Certificate - Lot No.33814048
- Quality Certificate - Lot No.24414004
- Quality Certificate - Lot No.22914003
- Quality Certificate - Lot No.14813004
- Quality Certificate - Lot No.02613020
- Quality Certificate - Lot No.04212003
- Quality Certificate - Lot No.21811010
- Quality Certificate - Lot No.20811048
- Quality Certificate - Lot No.17311029
- Quality Certificate - Lot No.14311148
- Quality Certificate - Lot No.01011018
- Quality Certificate - Lot No.09910170
- Quality Certificate - Lot No.07110034
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35108014