PYREX® 500 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper
Product Number5680-500
These 500 mL PYREX® volumetric flasks are calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Supplied with No. 19 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5680-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Serialized/Certified Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 19 |
| Height | 288 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31025011
- Quality Certificate - Lot No.25125052
- Quality Certificate - Lot No.21925031
- Quality Certificate - Lot No.18925001
- Quality Certificate - Lot No.14925003
- Quality Certificate - Lot No.02925029
- Quality Certificate - Lot No.27724006
- Quality Certificate - Lot No.25524351
- Quality Certificate - Lot No.18724055
- Quality Certificate - Lot No.14524023
- Quality Certificate - Lot No.09624060
- Quality Certificate - Lot No.07524002
- Quality Certificate - Lot No.33523032
- Quality Certificate - Lot No.23623049
- Quality Certificate - Lot No.16723042
- Quality Certificate - Lot No.04723020
- Quality Certificate - Lot No.01923009
- Quality Certificate - Lot No.34022049
- Quality Certificate - Lot No.30822032
- Quality Certificate - Lot No.28722033
- Quality Certificate - Lot No.27122057
- Quality Certificate - Lot No.22222022
- Quality Certificate - Lot No.12422005
- Quality Certificate - Lot No.08522013
- Quality Certificate - Lot No.04622004
- Quality Certificate - Lot No.31421057
- Quality Certificate - Lot No.25021002
- Quality Certificate - Lot No.14821039
- Quality Certificate - Lot No.10321006
- Quality Certificate - Lot No.02221070