
PYREX® 200 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-200

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 200 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 13 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5644-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | PTFE |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.1 mL |
Standard Taper Stopper No. | 13 |
Height | 214 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925037
- Quality Certificate - Lot No.15725030
- Quality Certificate - Lot No.01325034
- Quality Certificate - Lot No.03424006
- Quality Certificate - Lot No.21923034
- Quality Certificate - Lot No.16323042
- Quality Certificate - Lot No.13723138
- Quality Certificate - Lot No.10123017
- Quality Certificate - Lot No.05123051
- Quality Certificate - Lot No.24122027
- Quality Certificate - Lot No.17622051
- Quality Certificate - Lot No.14322057
- Quality Certificate - Lot No.01422021
- Quality Certificate - Lot No.31521026
- Quality Certificate - Lot No.22921036
- Quality Certificate - Lot No.01020015
- Quality Certificate - Lot No.12019002
- Quality Certificate - Lot No.08219029
- Quality Certificate - Lot No.01919008
- Quality Certificate - Lot No.31218032
- Quality Certificate - Lot No.20518035
- Quality Certificate - Lot No.13218029
- Quality Certificate - Lot No.23417031
- Quality Certificate - Lot No.16617006
- Quality Certificate - Lot No.07417022
- Quality Certificate - Lot No.32716068
- Quality Certificate - Lot No.26516014
- Quality Certificate - Lot No.19116012
- Quality Certificate - Lot No.16216014
- Quality Certificate - Lot No.06416055