
PYREX® Double Metric Scale, 250 mL Class A Graduated Cylinder, TD
Product Number3023-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 250 mL PYREX® Class A graduated cylinders are calibrated (TD) in accordance with ASTM E-1272 and ASTM E-542. The double scale, numbered both up and down, is in durable white enamel. Cylinders are supplied with shock absorbing polyethylene bumper guards. For replacement bumper guards, see No. 3066.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3023-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 250 mL |
Cylinder Feature | Class A |
Cylinder Scale | Double Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 340 mm (approx.) |
O.D. | 39 mm (approx.) |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 1 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10425057
- Quality Certificate - Lot No.00925007
- Quality Certificate - Lot No.31224016
- Quality Certificate - Lot No.24824019
- Quality Certificate - Lot No.22024294
- Quality Certificate - Lot No.16524018
- Quality Certificate - Lot No.11424027
- Quality Certificate - Lot No.03924039
- Quality Certificate - Lot No.01124045
- Quality Certificate - Lot No.32123021
- Quality Certificate - Lot No.22623004
- Quality Certificate - Lot No.19323018
- Quality Certificate - Lot No.34822029
- Quality Certificate - Lot No.28122010
- Quality Certificate - Lot No.24922022
- Quality Certificate - Lot No.18322024
- Quality Certificate - Lot No.13722139
- Quality Certificate - Lot No.07322013
- Quality Certificate - Lot No.34221027
- Quality Certificate - Lot No.30121023
- Quality Certificate - Lot No.23021001
- Quality Certificate - Lot No.18821020
- Quality Certificate - Lot No.13921053
- Quality Certificate - Lot No.07021012
- Quality Certificate - Lot No.04921024
- Quality Certificate - Lot No.13520030
- Quality Certificate - Lot No.11120067
- Quality Certificate - Lot No.06620053
- Quality Certificate - Lot No.03120040
- Quality Certificate - Lot No.35019055