PYREX® Economy Double Metric Scale 10 mL Cylinders, TC
Product Number3025-10
These economy 10 mL PYREX® graduated cylinders are calibrated (TC). These less costly cylinders are designed for those institutions performing many general laboratory procedures. No bumper guards are available for this size.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3025-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 10 mL |
| Cylinder Feature | Economy |
| Cylinder Scale | Double Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 0.1 mL |
| Height | 140 mm (approx.) |
| O.D. | 17 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 0.05 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07026002
- Quality Certificate - Lot No.01626009
- Quality Certificate - Lot No.33025039
- Quality Certificate - Lot No.05325020
- Quality Certificate - Lot No.33724067
- Quality Certificate - Lot No.33424032
- Quality Certificate - Lot No.27724085
- Quality Certificate - Lot No.20924002
- Quality Certificate - Lot No.15124039
- Quality Certificate - Lot No.05224059
- Quality Certificate - Lot No.29723005
- Quality Certificate - Lot No.20123065
- Quality Certificate - Lot No.16623027