
PYREX® Single Metric Scale, 25 mL Graduated Cylinder, TD
Product Number3024-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 25 mL graduated cylinders are calibrated (TD) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3024-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 25 mL |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.2 mL |
Height | 192 mm (approx.) |
O.D. | 18 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.3 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05825030
- Quality Certificate - Lot No.34624004
- Quality Certificate - Lot No.29624007
- Quality Certificate - Lot No.21224002
- Quality Certificate - Lot No.14424022
- Quality Certificate - Lot No.05324039
- Quality Certificate - Lot No.03024179
- Quality Certificate - Lot No.34823029
- Quality Certificate - Lot No.27723061
- Quality Certificate - Lot No.25023052
- Quality Certificate - Lot No.01823072
- Quality Certificate - Lot No.32722016
- Quality Certificate - Lot No.27722012
- Quality Certificate - Lot No.25622001
- Quality Certificate - Lot No.23022012
- Quality Certificate - Lot No.14022041
- Quality Certificate - Lot No.07822006