
PYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TC
Product Number70022-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® VISTA™ 25 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The 25 mL cylinder capacity is in accordance with ASTM E-1272.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70022-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 25 mL |
Cylinder Feature | Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Sterile | No |
Stopper Style | No stopper |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06225021
- Quality Certificate - Lot No.05925010
- Quality Certificate - Lot No.28424016
- Quality Certificate - Lot No.21424020
- Quality Certificate - Lot No.10224016
- Quality Certificate - Lot No.05524007
- Quality Certificate - Lot No.34723052
- Quality Certificate - Lot No.25123048
- Quality Certificate - Lot No.14323048
- Quality Certificate - Lot No.04523098
- Quality Certificate - Lot No.02023003
- Quality Certificate - Lot No.33522085
- Quality Certificate - Lot No.33322018
- Quality Certificate - Lot No.27722003
- Quality Certificate - Lot No.27022307