PYREX® Filling Bell, Aseptic, 25 x 80
Product Number3965-20
For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3965-20 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Height | 80 mm (approx.) |
| I.D | 20 mm (approx.) |
| O.D. | 25 mm (approx.) |
| Tubulation O.D. | 9 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25625012
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.18222021
- Quality Certificate - Lot No.09922009
- Quality Certificate - Lot No.00322024
- Quality Certificate - Lot No.21121001
- Quality Certificate - Lot No.21918017
- Quality Certificate - Lot No.28710001
- Quality Certificate - Lot No.14410001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678