Corning® 96-well Clear Round Bottom 1 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile
Product Number3958
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Sterile and DNase- and RNase-free
- Total volume is 1 mL
Added to Your Shopping Cart
Details
Product Number | 3958 |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | Round |
Well Bottom Color | Translucent |
Well Volume | 1 mL |
Surface Treatment | Not Treated |
Sterile | Yes |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30624000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.25624000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.17624000
- Quality Certificate - Lot No.13724000
- Quality Certificate - Lot No.10224000
- Quality Certificate - Lot No.01724000
- Quality Certificate - Lot No.01624000
- Quality Certificate - Lot No.01124000
- Quality Certificate - Lot No.00824000
- Quality Certificate - Lot No.00424000
- Quality Certificate - Lot No.34523000
- Quality Certificate - Lot No.27023000
- Quality Certificate - Lot No.24023000
- Quality Certificate - Lot No.22323000
- Quality Certificate - Lot No.15623000
- Quality Certificate - Lot No.15323000
- Quality Certificate - Lot No.15123000
- Quality Certificate - Lot No.15023000
- Quality Certificate - Lot No.14523000
- Quality Certificate - Lot No.13123000
- Quality Certificate - Lot No.13023000
- Quality Certificate - Lot No.12923000
- Quality Certificate - Lot No.12523000
- Quality Certificate - Lot No.12323000
- Quality Certificate - Lot No.35622000