
PYREX® 3 mm Packing Beads
Product Number7268-3

These approximately 3mm PYREX® beads are useful as boiling stones, mixing beads and as packing for distillation columns. Beads are packaged in 0.45kg. (1 lb.) bottles (each bottle is one pack), which have a packing volume of approximately 360cm³ or 22 cubic inches.
Added to Your Shopping Cart
Details
Product Number | 7268-3 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
O.D. | 3 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10525001
- Quality Certificate - Lot No.33922000
- Quality Certificate - Lot No.28622999
- Quality Certificate - Lot No.12922999
- Quality Certificate - Lot No.06622999
- Quality Certificate - Lot No.04122999
- Quality Certificate - Lot No.34821999
- Quality Certificate - Lot No.35020999
- Quality Certificate - Lot No.07320999
- Quality Certificate - Lot No.14318999
- Quality Certificate - Lot No.04518999
- Quality Certificate - Lot No.33317999
- Quality Certificate - Lot No.19217999
- Quality Certificate - Lot No.26316999
- Quality Certificate - Lot No.13916999
- Quality Certificate - Lot No.12016999
- Quality Certificate - Lot No.23615999
- Quality Certificate - Lot No.06115999
- Quality Certificate - Lot No.26514999
- Quality Certificate - Lot No.14714999
- Quality Certificate - Lot No.35013999
- Quality Certificate - Lot No.18413999
- Quality Certificate - Lot No.28512999
- Quality Certificate - Lot No.12012999
- Quality Certificate - Lot No.34011999
- Quality Certificate - Lot No.18111999
- Quality Certificate - Lot No.17511999
- Quality Certificate - Lot No.24810999
- Quality Certificate - Lot No.12110003
- Quality Certificate - Lot No.33409999