text.skipToContent text.skipToNavigation

PYREX® 4 mm Packing Beads

Product Number7268-4

E-mail


These approximately 4mm PYREX® beads are useful as boiling stones, mixing beads and as packing for distillation columns. Beads are packaged in 0.45kg. (1 lb.) bottles (each bottle is one pack), which have a packing volume of approximately 360cm³ or 22 cubic inches.


$1,272.05 per case

Server Error Page | Life Sciences Sweden Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 11e486d1-51a9-4606-8471-72da0c5bbb3e

Details
Product Number   7268-4
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
O.D.   4 mm (approx.)  
Specifications Documents