
PYREX® Low Actinic 25 mL Round Media Storage Bottles, with GL25 Screw Cap
Product Number51395-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These heavy duty 25 mL PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL25 threaded cap. A pouring ring is not included on the 25 mL size. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 51395-25 |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 25 |
Graduation Interval | 5 mL (approx.) |
Bottle Feature | Low actinic |
Feature | Reusable |
Height | 70 mm (approx.) |
O.D. | 36.5 mm (approx.) |
Sterile | No |
Graduation Range | 10 - 25 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17425021
- Quality Certificate - Lot No.11525017
- Quality Certificate - Lot No.03025048
- Quality Certificate - Lot No.33824204
- Quality Certificate - Lot No.31924045
- Quality Certificate - Lot No.25524338
- Quality Certificate - Lot No.21824019
- Quality Certificate - Lot No.15624058
- Quality Certificate - Lot No.14824042
- Quality Certificate - Lot No.09424062
- Quality Certificate - Lot No.06524019
- Quality Certificate - Lot No.32023019
- Quality Certificate - Lot No.30323035