
PYREX® 70 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint
Product Number1686-4080

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 70 mL PYREX® standard weighing bottles have an external 45/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1686-4080 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 70 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Standard Taper Joint | 45/12 |
Feature | Reusable |
Height | 80 mm (approx.) |
O.D. | 40 mm (approx.) |
Weight | 72 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30919050
- Quality Certificate - Lot No.18219039
- Quality Certificate - Lot No.09219010
- Quality Certificate - Lot No.06419013
- Quality Certificate - Lot No.03919047
- Quality Certificate - Lot No.02519041
- Quality Certificate - Lot No.00419716
- Quality Certificate - Lot No.33018927
- Quality Certificate - Lot No.23418565
- Quality Certificate - Lot No.23712002
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26104001