PYREXPLUS® 250 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number61500-250
These 250 mL PYREXPLUS®-coated narrow mouth reagent storage bottles feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills
- Autoclavable (121°C) and resistant to thermal shock.
- Bottle has a ground neck with a No. 19 *ts stopper.
- Replacement stoppers are available (No. 7575-19).
Added to Your Shopping Cart
Details
| Product Number | 61500-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Hollow stopper |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 19 |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height With Stopper | 160 mm (approx.) |
| Height Without Stopper | 131.5 mm (approx.) |
| O.D. | 70 mm (approx.) |
| Neck O.D. | 31 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22525001
- Quality Certificate - Lot No.22325001
- Quality Certificate - Lot No.21625001
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.35324001
- Quality Certificate - Lot No.32324001
- Quality Certificate - Lot No.26024001
- Quality Certificate - Lot No.20624001
- Quality Certificate - Lot No.06724001
- Quality Certificate - Lot No.07923001
- Quality Certificate - Lot No.05323001
- Quality Certificate - Lot No.03723001
- Quality Certificate - Lot No.02523001
- Quality Certificate - Lot No.02622001
- Quality Certificate - Lot No.35521002
- Quality Certificate - Lot No.32021000
- Quality Certificate - Lot No.26621002
- Quality Certificate - Lot No.19621006
- Quality Certificate - Lot No.03521002
- Quality Certificate - Lot No.36420001
- Quality Certificate - Lot No.09420001
- Quality Certificate - Lot No.09120001
- Quality Certificate - Lot No.06419001
- Quality Certificate - Lot No.02519001
- Quality Certificate - Lot No.36118001
- Quality Certificate - Lot No.26918001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.17018001
- Quality Certificate - Lot No.16418001
- Quality Certificate - Lot No.20117001