PYREX® 5 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper
Product Number8084-5
These 5 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from the tip in 0.1 mL divisions. The No. 9 Standard Taper pennyhead stopper is solid glass.
Added to Your Shopping Cart
Details
| Product Number | 8084-5 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Standard Taper Stopper |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Cap Style | No cap |
| Stopper Style | Pennyhead glass |
| Standard Taper Stopper No. | 9 |
| Sterile | No |
| Self Standing | No |
| O.D. | 13 |
| Length | 120 mm (approx.) |
| Feature | Reusable |
| Graduation Range | 0.1 - 5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03525003
- Quality Certificate - Lot No.35324003
- Quality Certificate - Lot No.13824003
- Quality Certificate - Lot No.08124003
- Quality Certificate - Lot No.06824002
- Quality Certificate - Lot No.02624002
- Quality Certificate - Lot No.00824002
- Quality Certificate - Lot No.35623002
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.10223002
- Quality Certificate - Lot No.02523002
- Quality Certificate - Lot No.02323001
- Quality Certificate - Lot No.36122002
- Quality Certificate - Lot No.30822001
- Quality Certificate - Lot No.04922004
- Quality Certificate - Lot No.32721001
- Quality Certificate - Lot No.32421008
- Quality Certificate - Lot No.20421003
- Quality Certificate - Lot No.18221004
- Quality Certificate - Lot No.33819001
- Quality Certificate - Lot No.33619001
- Quality Certificate - Lot No.32419001
- Quality Certificate - Lot No.29519001
- Quality Certificate - Lot No.17919001