PYREX® 75 mm Diameter Powder Funnels
Product Number6220-75
These 75mm diameter PYREX® funnels have a short wide stem with a 17mm outer diameter opening and are used for transferring powders or filling bottles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6220-75 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Funnel Style | Powder |
| Height | 94 mm (approx.) |
| Stem Length | 17 mm (approx.) |
| Stem Outer Diameter | 17 mm (approx.) |
| Top I.D. | 75 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11026003
- Quality Certificate - Lot No.07126082
- Quality Certificate - Lot No.04126045
- Quality Certificate - Lot No.01326133
- Quality Certificate - Lot No.27925001
- Quality Certificate - Lot No.18225023
- Quality Certificate - Lot No.16425010
- Quality Certificate - Lot No.09125070
- Quality Certificate - Lot No.04825019
- Quality Certificate - Lot No.27724002
- Quality Certificate - Lot No.21424007
- Quality Certificate - Lot No.12024030
- Quality Certificate - Lot No.00324054
- Quality Certificate - Lot No.34223005
- Quality Certificate - Lot No.27823026
- Quality Certificate - Lot No.24923052
- Quality Certificate - Lot No.21923011
- Quality Certificate - Lot No.18623017
- Quality Certificate - Lot No.15323041
- Quality Certificate - Lot No.12923022
- Quality Certificate - Lot No.10323053
- Quality Certificate - Lot No.03423035
- Quality Certificate - Lot No.33622037
- Quality Certificate - Lot No.30722007
- Quality Certificate - Lot No.28022011
- Quality Certificate - Lot No.24522027
- Quality Certificate - Lot No.16022051
- Quality Certificate - Lot No.12222012
- Quality Certificate - Lot No.08122023
- Quality Certificate - Lot No.04722056