
PYREX® 2 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-2

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


(This is the suggested replacement for 70710-2.)
These 2 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7100-2 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 333 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04525002
- Quality Certificate - Lot No.22824013
- Quality Certificate - Lot No.17624001
- Quality Certificate - Lot No.11024053
- Quality Certificate - Lot No.08024243
- Quality Certificate - Lot No.29123041
- Quality Certificate - Lot No.20223052
- Quality Certificate - Lot No.15723329
- Quality Certificate - Lot No.00223032
- Quality Certificate - Lot No.35522007