PYREX® VISTA™ 5 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings
Product Number70710-5
These 5 mL PYREX® VISTA™ volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70710-5 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33225028
- Quality Certificate - Lot No.21125113
- Quality Certificate - Lot No.13525003
- Quality Certificate - Lot No.11325017
- Quality Certificate - Lot No.04325019
- Quality Certificate - Lot No.29924015
- Quality Certificate - Lot No.06724022
- Quality Certificate - Lot No.01824027
- Quality Certificate - Lot No.34623011
- Quality Certificate - Lot No.17223005
- Quality Certificate - Lot No.13523007
- Quality Certificate - Lot No.03323028
- Quality Certificate - Lot No.31622012
- Quality Certificate - Lot No.14822053
- Quality Certificate - Lot No.07822021
- Quality Certificate - Lot No.03622002
- Quality Certificate - Lot No.02022052
- Quality Certificate - Lot No.24521054
- Quality Certificate - Lot No.21721001
- Quality Certificate - Lot No.15521022
- Quality Certificate - Lot No.11021003
- Quality Certificate - Lot No.01921039
- Quality Certificate - Lot No.08520276
- Quality Certificate - Lot No.03020033
- Quality Certificate - Lot No.31619009
- Quality Certificate - Lot No.25619005
- Quality Certificate - Lot No.23819106
- Quality Certificate - Lot No.16319003
- Quality Certificate - Lot No.09919197
- Quality Certificate - Lot No.05819026