
PYREX® 52 mm Diameter Vacuum Traps, Separable, 55/50 Standard Taper Inner and Outer Joints
Product Number7729-51

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 52mm O.D. PYREX® vacuum traps have a full length outer 55/50 Standard Taper joint on the outer tube and an inner 55/50 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 20mm O.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7729-51 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Adapter Style | Vacuum |
Standard Taper Inner and Outer Joint | 55/50 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02722025
- Quality Certificate - Lot No.08421011
- Quality Certificate - Lot No.06011016
- Quality Certificate - Lot No.18910069
- Quality Certificate - Lot No.18610069
- Quality Certificate - Lot No.12010081
- Quality Certificate - Lot No.11210033
- Quality Certificate - Lot No.11210003
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.09106999