
PYREX® Hollow Glass 24/40 Standard Taper Joint Stopper
Product Number7570N-24

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These hollow full length PYREX® 24/40 Standard Taper joint stoppers are closed at the bottom. They are interchangeable with standard taper joints of the same size. These hollow stoppers are light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user's hand and minimizes potential contamination. The 24/40 stopper is a replacement part for organic chemistry kit No. 6949.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7570N-24 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Stopper Style | Hollow glass |
Standard Taper Joint | 24/40 |
Height Above Ground Joint | 40 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10025020
- Quality Certificate - Lot No.09025036
- Quality Certificate - Lot No.34524244
- Quality Certificate - Lot No.33224054
- Quality Certificate - Lot No.24424026
- Quality Certificate - Lot No.16424004
- Quality Certificate - Lot No.12524015
- Quality Certificate - Lot No.34623224
- Quality Certificate - Lot No.31923048
- Quality Certificate - Lot No.24423010
- Quality Certificate - Lot No.21923014
- Quality Certificate - Lot No.16423084
- Quality Certificate - Lot No.10023040
- Quality Certificate - Lot No.06623041
- Quality Certificate - Lot No.02323008
- Quality Certificate - Lot No.33622035
- Quality Certificate - Lot No.31122049
- Quality Certificate - Lot No.29322012
- Quality Certificate - Lot No.23122044
- Quality Certificate - Lot No.20822025
- Quality Certificate - Lot No.12222023
- Quality Certificate - Lot No.06222072
- Quality Certificate - Lot No.00322073
- Quality Certificate - Lot No.33521088
- Quality Certificate - Lot No.32621072
- Quality Certificate - Lot No.29321065