
PYREX® 55 mL Screw Cap Culture Tubes with Phenolic Caps, 25x150 mm
Product Number9825-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 55 mL PYREX® culture tubes are supplied with deep-form 24-410 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9825-25 |
Qty./Pk | 48 / Pk |
Qty./Cs | 144 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Thread Finish | 24 |
Cap Color | Black |
Capacity | 55 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
Height | 150 mm (approx.) |
Neck O.D. | 24 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10125029
- Quality Certificate - Lot No.06625017
- Quality Certificate - Lot No.00625022
- Quality Certificate - Lot No.33824189
- Quality Certificate - Lot No.30624028
- Quality Certificate - Lot No.28524029
- Quality Certificate - Lot No.25024072
- Quality Certificate - Lot No.22824070
- Quality Certificate - Lot No.10224015
- Quality Certificate - Lot No.06124063
- Quality Certificate - Lot No.05924166
- Quality Certificate - Lot No.30623034
- Quality Certificate - Lot No.27523040
- Quality Certificate - Lot No.26823030