PYREX® 70 mL Screw Cap Culture Tubes with Phenolic Caps, 25x200 mm
Product Number9825-25X
These 70 mL PYREX® culture tubes are supplied with deep-form 24-410 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9825-25X |
| Qty./Pk | 48 / Pk |
| Qty./Cs | 144 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 24 |
| Cap Color | Black |
| Capacity | 70 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 25 mm (approx.) |
| Height | 200 mm (approx.) |
| Neck O.D. | 24 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06326021
- Quality Certificate - Lot No.05126047
- Quality Certificate - Lot No.00526053
- Quality Certificate - Lot No.33625049
- Quality Certificate - Lot No.32825026
- Quality Certificate - Lot No.28125073
- Quality Certificate - Lot No.18925031
- Quality Certificate - Lot No.15325022
- Quality Certificate - Lot No.14725017
- Quality Certificate - Lot No.09525017
- Quality Certificate - Lot No.04525035
- Quality Certificate - Lot No.00625021
- Quality Certificate - Lot No.00625020
- Quality Certificate - Lot No.34424020
- Quality Certificate - Lot No.30624036
- Quality Certificate - Lot No.27624015
- Quality Certificate - Lot No.24724061
- Quality Certificate - Lot No.23924045
- Quality Certificate - Lot No.19024028
- Quality Certificate - Lot No.16424349
- Quality Certificate - Lot No.13824055
- Quality Certificate - Lot No.09424011
- Quality Certificate - Lot No.08024226
- Quality Certificate - Lot No.31823050
- Quality Certificate - Lot No.20523028
- Quality Certificate - Lot No.01923058
- Quality Certificate - Lot No.27622018
- Quality Certificate - Lot No.25522031
- Quality Certificate - Lot No.17922056