
PYREX® Gas Dispersion Tubes with 12 mm O.D. Extra Coarse Fritted Cylinder
Product Number39533-12EC

These 12mm diameter PYREX® gas dispersion tubes have an extra coarse porosity (170 to 220 µm) fritted disc and are used to disperse or scrub gas in liquids. The size of gas bubbles depends upon the porosity of the fritted disc and the liquid used. The finer porosity discs give smaller bubbles, however greater gas pressure is required. The 12mm O.D. fritted cylinder permits insertion through small openings. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
Added to Your Shopping Cart
Details
Product Number | 39533-12EC |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Height | 250 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325001
- Quality Certificate - Lot No.01625002
- Quality Certificate - Lot No.30423748
- Quality Certificate - Lot No.29922003
- Quality Certificate - Lot No.20922003
- Quality Certificate - Lot No.05021717
- Quality Certificate - Lot No.07120707
- Quality Certificate - Lot No.06920707
- Quality Certificate - Lot No.21919685
- Quality Certificate - Lot No.09819696
- Quality Certificate - Lot No.03919001
- Quality Certificate - Lot No.02519001
- Quality Certificate - Lot No.24018001
- Quality Certificate - Lot No.16218685
- Quality Certificate - Lot No.34117679