
PYREX® VISTA™ 27 mL Test Tubes, 18x150 mm
Product Number70800-18

These PYREX® VISTA™ 27 mL test tubes are well annealed, resistant to heat and chemically stable. These 18x150mm tubes have a blue marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70800-18 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | PYREX® |
Tube Style | Test |
Bottom Style | Round |
Top Style | Beaded rim |
Cap Style | No cap |
Graduations | No |
Capacity | 27 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16725036
- Quality Certificate - Lot No.01525095
- Quality Certificate - Lot No.19224610
- Quality Certificate - Lot No.05424043
- Quality Certificate - Lot No.28323196
- Quality Certificate - Lot No.19423052
- Quality Certificate - Lot No.08123041
- Quality Certificate - Lot No.15222191
- Quality Certificate - Lot No.15022018
- Quality Certificate - Lot No.09122081
- Quality Certificate - Lot No.35621071
- Quality Certificate - Lot No.27921076
- Quality Certificate - Lot No.23021056
- Quality Certificate - Lot No.15821009
- Quality Certificate - Lot No.32719017
- Quality Certificate - Lot No.26119083
- Quality Certificate - Lot No.23219155
- Quality Certificate - Lot No.07919004
- Quality Certificate - Lot No.01419074
- Quality Certificate - Lot No.33518002
- Quality Certificate - Lot No.27118019
- Quality Certificate - Lot No.22018026
- Quality Certificate - Lot No.20618068
- Quality Certificate - Lot No.16518087
- Quality Certificate - Lot No.03818116
- Quality Certificate - Lot No.01918064
- Quality Certificate - Lot No.29817034
- Quality Certificate - Lot No.24817196
- Quality Certificate - Lot No.18917013
- Quality Certificate - Lot No.07017010