Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Gamma Irradiated)
Product Number35-070-CV
- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM).
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 35-070-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | United States Origin |
| Type | Fetal |
| Treatment | Gamma Irradiated |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16226001
- Quality Certificate - Lot No.09126001
- Quality Certificate - Lot No.07526003
- Quality Certificate - Lot No.07526001
- Quality Certificate - Lot No.05526004
- Quality Certificate - Lot No.05526003
- Quality Certificate - Lot No.26225001
- Quality Certificate - Lot No.21025004
- Quality Certificate - Lot No.21025003
- Quality Certificate - Lot No.20525002
- Quality Certificate - Lot No.19225001
- Quality Certificate - Lot No.18325001
- Quality Certificate - Lot No.17525002
- Quality Certificate - Lot No.17525001
- Quality Certificate - Lot No.15725001
- Quality Certificate - Lot No.15625003
- Quality Certificate - Lot No.12725003
- Quality Certificate - Lot No.12725002
- Quality Certificate - Lot No.10125001
- Quality Certificate - Lot No.09125003
- Quality Certificate - Lot No.06425002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.03025002
- Quality Certificate - Lot No.02925001
- Quality Certificate - Lot No.02125003
- Quality Certificate - Lot No.02125002
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.27524002
- Quality Certificate - Lot No.27524001
- Quality Certificate - Lot No.27424002