
Corning® Fetal Bovine Serum, 500 mL, New Zealand Sourced
Product Number35-081-CV

- Fetal Bovine Serum, New Zealand Origin.
- Collected at government registered facilities in New Zealand.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-081-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Species | Bovine, Bos taurus |
Source | New Zealand Origin |
Type | Fetal |
Treatment | None |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06225001
- Quality Certificate - Lot No.04825002
- Quality Certificate - Lot No.04825001
- Quality Certificate - Lot No.19024001
- Quality Certificate - Lot No.04624001
- Quality Certificate - Lot No.01724001
- Quality Certificate - Lot No.01024002
- Quality Certificate - Lot No.33123001
- Quality Certificate - Lot No.32023002
- Quality Certificate - Lot No.22323002
- Quality Certificate - Lot No.17323002
- Quality Certificate - Lot No.15322002
- Quality Certificate - Lot No.09722003
- Quality Certificate - Lot No.09722002
- Quality Certificate - Lot No.29121005
- Quality Certificate - Lot No.29121004
- Quality Certificate - Lot No.25321002
- Quality Certificate - Lot No.19621001
- Quality Certificate - Lot No.18221001
- Quality Certificate - Lot No.26219003
- Quality Certificate - Lot No.26219002
- Quality Certificate - Lot No.35081007
- Quality Certificate - Lot No.35081006
- Quality Certificate - Lot No.35081005
- Quality Certificate - Lot No.35081004
- Quality Certificate - Lot No.35081003
- Quality Certificate - Lot No.35081002
- Quality Certificate - Lot No.35081001