Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Fetal Bovine Serum, 500 mL, Premium, Australian Origin (Heat Inactivated)
Product Number35-086-CV

- Fetal Bovine Serum, Australian Origin.
- Collected at government registered facilities in Australia.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
- Granted a Certificate of Suitability, R0-CEP 2020-127, by the European Directorate for the Quality of Medicines (EDQM).
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-086-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | Australian Origin |
Type | Fetal |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925001
- Quality Certificate - Lot No.10425001
- Quality Certificate - Lot No.04925002
- Quality Certificate - Lot No.32324003
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.28524004
- Quality Certificate - Lot No.25324001
- Quality Certificate - Lot No.17224001
- Quality Certificate - Lot No.10224001
- Quality Certificate - Lot No.35423001
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.23523002
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.22222001
- Quality Certificate - Lot No.20622001
- Quality Certificate - Lot No.19922002
- Quality Certificate - Lot No.12322001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.32221002