Corning® Fetal Bovine Serum, 50 mL, Regular, South American Origin (Heat Inactivated)
Product Number35-089-CF
- Fetal Bovine Serum, South American Origin.
- Collected at government registered facilities in South America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility and mycoplasma.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-089-CF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 0.2 lbs. |
Size | 50 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Species | Bovine, Bos taurus |
Source | South American Origin |
Type | Fetal |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents