Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Ultra Low IgG)
Product Number35-073-CV

- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Affinity chromatography is used to reduce Immunoglobulin G (IgG) levels to ≤ 5 µg/mL.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-073-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Fetal |
Treatment | Ultra Low IgG |
Sterile | Yes |
Specifications Documents