
Corning® 500 mL Leibovitzs L-15
Product Number10-045-CV

with L-glutamine Leibovitz's L15 medium was originally developed without a sodium bicaronate buffer system for use in non-CO2 equilibrated environments. It is buffered by phosphates and the amino acid L-arginine, along with L-histidine and L-cysteine. The formation of acid metabolite byproducts is prevented by replacing glucose with galactose and sodium pyruvate. Examples of usage include the propagation of HEP-2, monkey kidney cells and primary explants of embryonic and adult human tissue. Leibovitz's L-15 supports established cell lines as well as primary explants of embryonic and adult human tissue.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 10-045-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13325011
- Quality Certificate - Lot No.03525021
- Quality Certificate - Lot No.33124004
- Quality Certificate - Lot No.09324015
- Quality Certificate - Lot No.06624006
- Quality Certificate - Lot No.35223011
- Quality Certificate - Lot No.28623005
- Quality Certificate - Lot No.23423009
- Quality Certificate - Lot No.12923014
- Quality Certificate - Lot No.33422005
- Quality Certificate - Lot No.29422009
- Quality Certificate - Lot No.14522005
- Quality Certificate - Lot No.09522010
- Quality Certificate - Lot No.05622004
- Quality Certificate - Lot No.01122019
- Quality Certificate - Lot No.24421004
- Quality Certificate - Lot No.35020009
- Quality Certificate - Lot No.09720003
- Quality Certificate - Lot No.00220005
- Quality Certificate - Lot No.12019005
- Quality Certificate - Lot No.11519005
- Quality Certificate - Lot No.05919005
- Quality Certificate - Lot No.25518004
- Quality Certificate - Lot No.04218005
- Quality Certificate - Lot No.29517007