Corning® 384-well Clear Round Bottom Polypropylene Not Treated Deep Well Plate, Square Well, 5 per Bag, Sterile
Product Number3964
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total well volume 180 µL
Added to Your Shopping Cart
Details
Product Number | 3964 |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Plate Format | 384-well storage block |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 180 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.22322000
- Quality Certificate - Lot No.11822000
- Quality Certificate - Lot No.06122000
- Quality Certificate - Lot No.03221000
- Quality Certificate - Lot No.01921000
- Quality Certificate - Lot No.29720000
- Quality Certificate - Lot No.29420000
- Quality Certificate - Lot No.26920000
- Quality Certificate - Lot No.20220000
- Quality Certificate - Lot No.11820000
- Quality Certificate - Lot No.26819000
- Quality Certificate - Lot No.10119000
- Quality Certificate - Lot No.20018000
- Quality Certificate - Lot No.35317000
- Quality Certificate - Lot No.11617000
- Quality Certificate - Lot No.23816000
- Quality Certificate - Lot No.34615000
- Quality Certificate - Lot No.23814000
- Quality Certificate - Lot No.07314000
- Quality Certificate - Lot No.22513000
- Quality Certificate - Lot No.31911020
- Quality Certificate - Lot No.27410024
- Quality Certificate - Lot No.14609034