
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Cell Strainer Snap Cap, 25/Pack, 500/Case
Product Number352235

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Designed for flow cytometry applications, the Falcon® 12x75mm tube with cell strainer cap offers a convenient way to prepare laboratory samples. A 35 µm nylon mesh is incorporated into the dual-position snap cap, which can be used to collect the dissociated sample for downstream, processing in flow cytometry instruments. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 352235 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Blue |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20025601
- Quality Certificate - Lot No.19825601
- Quality Certificate - Lot No.13625601
- Quality Certificate - Lot No.13325025
- Quality Certificate - Lot No.13325024
- Quality Certificate - Lot No.13225032
- Quality Certificate - Lot No.13225031
- Quality Certificate - Lot No.11225013
- Quality Certificate - Lot No.11125012
- Quality Certificate - Lot No.09725601
- Quality Certificate - Lot No.07025601
- Quality Certificate - Lot No.06525035
- Quality Certificate - Lot No.06125020
- Quality Certificate - Lot No.06025091
- Quality Certificate - Lot No.05125003
- Quality Certificate - Lot No.04525601
- Quality Certificate - Lot No.02425013
- Quality Certificate - Lot No.02325008
- Quality Certificate - Lot No.01225601
- Quality Certificate - Lot No.00225164
- Quality Certificate - Lot No.00225163
- Quality Certificate - Lot No.00125130
- Quality Certificate - Lot No.35124601
- Quality Certificate - Lot No.33624289
- Quality Certificate - Lot No.33624288
- Quality Certificate - Lot No.32424102
- Quality Certificate - Lot No.32424101
- Quality Certificate - Lot No.32424100
- Quality Certificate - Lot No.32224014
- Quality Certificate - Lot No.32224013