Corning® 96孔透明平底黑色聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌
Product Number3904
- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
- 不透明板壁可避免孔间串扰
- 光学透明平底便于直接使用显微镜观察
- 可用于顶读和底读酶标仪
- 平底,总体积为360 µL
- 建议工作体积为75至200 µL
- 带凝结环的单向板盖,有助于减少污染
- 经过γ-辐照灭菌,经认证无热原
- 大包装,20/袋
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3904 |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明底黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 360 µL |
| 细胞生长面积 | 0.32 cm² |
| 建议中等孔容积 | 100 - 200 µL |
| 建议工作容积 | 75-200 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04026021
- Quality Certificate - Lot No.03626034
- Quality Certificate - Lot No.01626024
- Quality Certificate - Lot No.35425011
- Quality Certificate - Lot No.35325003
- Quality Certificate - Lot No.34525046
- Quality Certificate - Lot No.32025020
- Quality Certificate - Lot No.28725048
- Quality Certificate - Lot No.28625056
- Quality Certificate - Lot No.28125045
- Quality Certificate - Lot No.27825016
- Quality Certificate - Lot No.27225048
- Quality Certificate - Lot No.25225055
- Quality Certificate - Lot No.22525057
- Quality Certificate - Lot No.20025008
- Quality Certificate - Lot No.19725003
- Quality Certificate - Lot No.19025022
- Quality Certificate - Lot No.18225061
- Quality Certificate - Lot No.18125013
- Quality Certificate - Lot No.17125040
- Quality Certificate - Lot No.15125013
- Quality Certificate - Lot No.11725001
- Quality Certificate - Lot No.10825003
- Quality Certificate - Lot No.10325007
- Quality Certificate - Lot No.05925030
- Quality Certificate - Lot No.05425013
- Quality Certificate - Lot No.05225053
- Quality Certificate - Lot No.02525004