
Corning® 96-well Black Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3924

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 3914.
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- Black wells have low background fluorescence, minimal light scatter and reduced crosstalk
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3924 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents