
Corning® PET Bottle, 125 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray
Product Number432331

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10-6 SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
Added to Your Shopping Cart
Details
Product Number | 432331 |
Qty./Pk | 24 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Capacity | 125 mL |
Bottle Style | Storage |
Neck Style | Narrow mouth |
Top Style | Screw cap |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Packaging | Wrapped tray |
Cap Diameter | 34.7 mm |
Cap Color | Natural |
Color | Clear |
Graduation Interval | 25 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Height | 105 mm |
Neck O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 25 - 125 mL |
Specifications Documents